Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
中文简体
English
Quick Registration

Create your CubeMars account

 

Moment

CubeMars AKE Quasi Direct Drive Motor

CubeMars / 2024-08-21 14:04:59

As industrial automation and robotics technology rapidly advance, the demand for efficient and precise power solutions is increasing among companies. CubeMars' latest AKE Quasi Direct Drive motor offers a more competitive choice in the market, thanks to its outstanding performance and innovative design.


High Torque Density, Powerful Output

As a high-performance motor, the AKE Quasi Direct Drive motor boasts a torque density of 52 N.m/kg, making it stand out among similar products. This advantage allows the AKE motor to deliver more powerful output despite its compact size, making it an ideal solution for applications requiring high power.


Precise Transmission, Enhanced Efficiency

For industrial automation equipment and robotics, precise control is crucial. The AKE motor controls backlash within 9 arcminutes, ensuring high transmission accuracy. This precision not only improves equipment efficiency but also makes the system more responsive, making it suitable for various precision operations.


Lightweight Design, Flexible Application

CubeMars understands the importance of structure and space in industrial design, which is why the AKE motor features an overall lightweight structure. This design reduces the overall weight of the equipment and saves valuable installation space, allowing the motor to be flexibly applied in various complex installation environments. Additionally, the threaded and through-hole design at the base supports bi-directional installation, further enhancing its versatility.


Quiet Operation, Extended Lifespan

CubeMars has also paid close attention to noise control. The AKE motor uses grade 5 precision gears and optimized core components in the reducer, significantly reducing operational noise while extending the motor's lifespan. This design not only enhances user experience but also reduces maintenance costs, making it a practical and economical innovation.


Modular Design, Easy Maintenance

Considering the installation and maintenance needs of the equipment, the AKE Quasi Direct Drive motor adopts a modular design. The separate design of the motor and reducer not only makes installation more convenient but also simplifies later maintenance processes, enabling quick assembly and disassembly. This design greatly improves the flexibility of the equipment, reducing the burden of future repairs.



With its high torque density, precise transmission, lightweight design, quiet operation, and modular design, CubeMars' AKE Quasi Direct Drive motor offers a more comprehensive choice for the industrial automation and robotics technology fields. Whether used in high-precision industrial equipment or high-power robotic applications, the AKE motor can provide superior power support for your projects. Choose CubeMars, choose an efficient and reliable power solution.


Warm prompt
Warm prompt
Please Sign In

Sign In

Sign Up
Forgot Password?
Warm prompt