Create your CubeMars account
• Rated voltage 48V - KV55
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 4Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
$156.9 ~ $171.9
Buy now• Rated voltage 48V - KV105
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 1.3Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
$104.9 ~ $114.9
Buy now• Rated voltage 48V - KV115
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 0.8Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
$77.9 ~ $85.9
Buy now• 6-8S MIT Power
• Highly integrated
• MIT power and servo control modes
• Input & output dual encoders
• Rated torque 18Nm
• Peak torque 48Nm
• Max speed 26rad/s
$698.9 ~ $798.9
Buy now• For AK motors only(Exept AK60-6)
• MIT or Servo control way
• Support for Current, Speed, Position single loop or Position Speed multi-loop
• 6-12S driver
$129.9
Buy now• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Full Slot Rate
• Great for Exoskeleton, Cobot
$61.9 ~ $76.9
Buy now• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Full Slot Rate
• Great for Exoskeleton, Cobot
$98.9 ~ $113.9
Buy now• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Full Slot Rate
• Great for Exoskeleton, Cobot
$123.9 ~ $138.9
Buy now