Create your CubeMars account
• Highly integrated
• MIT power and servo control modes
• Input & output dual encoders
• Rated torque 18Nm
• Peak torque 53Nm
$798.9
Buy now$579.9
Buy now• Rated Voltage:24/48V
• Upgraded Gear and Driver
• Small and easy to control
• Highly Integrated with encoder and driver
• Ideal for Foot Robots, Exoskeleton Robots, AGV
$298.9
Buy now• Rated voltage 48V - KV55
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 4Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
$171.9
Buy now• Rated voltage 48V - KV105
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 1.3Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
$114.9
Buy now• Rated voltage 48V - KV115
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 0.8Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
$85.9
Buy now