2025-03-06 14:53:24
When controlling the motor via CAN bus in Servo Mode, can I see the current polarity (clockwise/counterclockwise)?
2025-03-06 14:49:45
Can I control two or more motors simultaneously with a single R-LINK?
2025-03-06 14:45:03
Can I connect two different versions of the same motor model (e.g., AK10-9 V3.0 and V2.0) on the same CAN bus?
2025-03-06 14:36:25
If I don't have an R-LINK, is there an alternative?
2025-03-06 14:27:23
When applying external force to the motor in brake mode, can I obtain torque output changes based on the direction of the applied force?
2025-03-06 14:21:51
How do I determine my driver board version?
2025-03-06 14:12:12
Why am I not receiving real-time data feedback from the motor?