2023-08-24 17:47:19
CubeMars gimbal motor GL100 is small size, light weight, low cogging, and low in energy consumption. It is specially designed for high-end gimbal systems.
2023-08-22 14:26:20
The Innerunning gimbal motor G60 adopts a large hollow shaft design, which can be integrated with an electric slip ring for easy to cross the cables.
2023-08-21 11:26:50
R series outrunning torque motor R100 has a built-in Hall sensor, and the electrical angle is 120±20°C.
2023-08-16 14:40:15
RI80 Frameless motor with high torque density ,0.5mm clearance on the edge of stator for better intallation, Excellent copper fill factor to meet high torque density and dynamics.Hand winding for delicate performance.
2023-08-15 15:34:43
CubeMars robot motor AK60-6, small in size, easy to control, adopts highly integrated with encoder and drive, and is specially made for exoskeleton.
2023-08-08 14:52:45
CubeMars AK Series Dynamical Modular AK80-8 Built-in dual encoders! They measure position and velocity separately. This provides more precise position and motion control, reducing errors and drift.
2023-08-07 14:53:39
我们很高兴与大家分享有关 CubeMars机器人电机的有趣发现以及它们如何超越竞争对手。 最近,我们的一位同事收到了一封来自客户的电子邮件,提醒人们注意我们的 R80 电机与领先竞争对手的同类产品之间的显着差异。