Create your CubeMars account
CubeMars is a tech-focused company excelling in motor research, production, and sales. We pioneer the field of brushless DC motor and the technique of motion control, delivering cutting-edge robotic power systems for industrial automation and robotics.
CubeMars specializes in robot power systems. We've served 1000+ global robot companies and research institutions with customized solutions. Contact us for your needs!
Learn More Customized Services• Rated voltage 48V - KV105
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 1.3Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
• Rated Voltage:24/48V
• Upgraded Gear and Driver
• Small and easy to control
• Highly Integrated with encoder and driver
• Ideal for Foot Robots, Exoskeleton Robots, AGV
• Rated Voltage: 48V
• Maximum Bollard Thrust≥25 kgf
• Aluminum Alloy Casting
• To the Depth of 350 Meters Underwater
• Specifically for ROVs
• Voltage:12V-48V • Lower cogging torque for easy control • High torque density and dynamics • High precision control with 0.01°
• Frameless Inrunner Motor • BLDC Motor • Flexible Adaptation to Various Structural Designs • Compact Size, Light Weight, Easy to Assemble • High Fill Factor
• Great for Exoskeleton, Cobot
In the rapidly advancing field of robotics, achieving efficient bipedal locomotion remains a significant challenge. The Duke Humanoid project addresses this by integrating passive dynamics with reinforcement learning strategies, resulting in a highly ener
Launched in 2025, the GL40Ⅱ gimbal motor features an upgraded hollow drive board, electromagnetic design improvements, and upgraded connectors. With its stable performance and flexible control, this motor is suitable for a wide range of industries and app
In the field of intelligent robotics and automation equipment, performance and multi-scenario applications have always been a key focus of our research and development.
Michaël, who suffers from muscular dystrophy, used his own experiences to collaborate with his team to develop an innovative calf stretching device. This device, equipped with CubeMars motors, provides a more convenient rehabilitation treatment option for