Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 0791-88556889-8070
English
中文简体
English
Quick Registration

Create your CubeMars account

 

  • Driver-board-V2.2

    • For AK motors only(AK60-6 V1.1 only)
    • MIT or Servo control way
    • Support for Current, Speed, Position single loop or Position Speed multi-loop
    • 4-6S driver

    $79.9

    Buy now
  • Driver-board-V2.1

    • For AK motors only(Exept AK60-6)
    • MIT or Servo control way
    • Support for Current, Speed, Position single loop or Position Speed multi-loop
    • 6-12S driver

    $129.9

    Buy now
  • AK80-8

    • 48V Joint & AGV Motor -KV60

    • Highly integrated, driver to be choice
    • MIT and Servo control mode
    • Input & Output encoder
    • Long life time
    • Rated 10Nm
    • Joint motor for Legged Robot, Exoskeleton & Arm
    • AGV


    $469.9 ~ $569.9

    Buy now
  • AK80-64

    • 6-12S Legged Robot Power-KV80

    • Highly Integrated with encoder and driver
    • Rated Torque 48Nm
    • Peak Torque 120Nm
    • MIT control mode


    $889.9 ~ $989.9

    Buy now
  • AK70-10

    • 24V 48V Robotic Dog Power-KV100

    • High Torque Module
    • Highly Integrated
    • Applied to Exoskeleton, Quadruped Robotic Dog
    • UART CAN Interface


    $398.9 ~ $498.9

    Buy now
  • AK60-6 V1.1

    • 24V Exoskeleton Module-KV80

    • Small and easy to control
    • Highly Integrated with encoder and driver
    • Professionally applied for Exoskeleton


    $298.9

    Buy now
  • AK80-9

    • 48V Robotic Dynamic-KV100

    • Large Torque
    • Highly Integrated
    • Applied to Exoskeleton, Quadruped Robotic Dog
    • UART CAN Interface


    $479.9 ~ $579.9

    Buy now
  • AK80-6

    • 48V Exoskeleton Robot Dynamic-KV100

    • Large Torque
    • Highly Integrated
    • Applied to Exoskeleton, Quadruped Robotic Dog
    • UART CAN Interface


    $469.9 ~ $569.9

    Buy now
  • AK10-9 V2.0

    • 6-8S MIT Power

    • Highly integrated
    • MIT power and servo control modes
    • Input & output dual encoders
    • Rated torque 18Nm
    • Peak torque 48Nm
    • Max speed 26rad/s


    $698.9 ~ $798.9

    Buy now
Warm prompt
Warm prompt
Please Sign In

Sign In

Sign Up
Forgot Password?
Warm prompt