
R-Link V3.0 Function Introduction
R-LINK V3.0 is a USB-to-serial module specifically designed for the CubeMars AK3.0
series power modules.Paired with the CubeMars TOOL V3.0, it enables encoder calibration,
CAN ID settings, PID settings, and the control calibration of position, torque, and speed loops
in the module. (The image shows a schematic of the R-Link connection method.)
R-LINK V3.0 is a USB-to-serial module specifically designed for the CubeMars AK3.0 series power modules.Paired with the CubeMars TOOL V3.0, it enables encoder calibration, CAN ID settings, PID settings, and the control calibration of position, torque, and speed loops in the module. (The image shows a schematic of the R-Link connection method.)
Basic Specifications
Communication Method: Serial, USB
Voltage: 5V
Dimensions: 73.8*23.6*14.5 mm
Weight: 14g
Wiring Description: The package includes 2*4-pin DuPont cables, 1*serial debugging cable
Disclaimer
Due to the unique nature of the AK series products, please strictly follow the
user manual when using them. Our company shall not be held liable for any damage
caused to the product or other equipment due to improper use, including but not limited
to compensation for incidental or indirect losses.
Due to the unique nature of the AK series products, please strictly follow the user manual when using them. Our company shall not be held liable for any damage caused to the product or other equipment due to improper use, including but not limited to compensation for incidental or indirect losses.