Create your CubeMars account
CubeMars is a tech-focused company excelling in motor research, production, and sales. We pioneer the field of brushless DC motor and the technique of motion control, delivering cutting-edge robotic power systems for industrial automation and robotics.
CubeMars specializes in robot power systems. We've served 1000+ global robot companies and research institutions with customized solutions. Contact us for your needs!
Learn More Customized Services• Rated voltage 48V - KV55
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 4Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Full Slot Rate
• Great for Exoskeleton, Cobot
• Rated voltage 48V - KV105
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 1.3Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Full Slot Rate
• Great for Exoskeleton, Cobot
• 48V Exoskeleton Robot Motor with Hall Sensor-KV110
• Integrated with hall sensors, Edeg120±20°
• Special heat dissipation design
• Low cogging torque&rotor inertia
• Max torque 11Nm
• 48V Exoskeleton Robot Dynamic-KV100
• Large Torque
• Highly Integrated
• Applied to Exoskeleton, Quadruped Robotic Dog
• UART CAN Interface
In the upcoming episode of America's Got Talent, viewers will witness a unique performance as artist Daniel Simu takes the stage with his specially designed robot for an enchanting dance routine. This captivating performance wouldn't be possible without t
CubeMars is thrilled to announce our sponsorship of the Binghamton University Robotics Team for their participation in the 2024 University Rover Challenge (URC), hosted by the National Aeronautics and Space Administration (NASA). URC is an international r
As Labor Day approaches, we are pleased to announce that CubeMars will celebrate the holiday with a five-day break from May 1st to May 5th, 2024. Please note that we will be working as usual on Saturday, April 28th, and Saturday, May 11th.
Toronto, Canada - The University of Toronto Formula Racing Team, supported by CubeMars, has kicked off an exciting start to the 2024 FSAE season.