
CubeMars G35 inrunner Gimbal Motor is designed for low-speed operation, high torque density, and tailored for applications in aerial photography, gimbal stabilizers, autonomous driving, and similar fields.
Key Features:
1. Large Hollow Structure: The motor is designed with a large hollow through-hole for easy integration of electrical slip rings, catering to diverse DIY requirements.
2. Compact and Practical Design: Considering its high-precision application scenarios, the motor is designed to be lightweight, with low rotational inertia, ensuring easy responsiveness.
3. Support for Multiple Control Modes: It supports both speed and position control modes, ensuring accurate control and significantly improving feedback response speed.
CubeMars G35 Motor Specifications:
- Rated Voltage: 16V
- Rated Current: 1.45A
- Rated Torque: 0.15Nm
- Rated Speed: 900pm
- Motor Weight: 159g
For more detailed data, you can contact our online advisors.







| Application | Gimbal,Radar | Insulation Class | H |
| Driving Way | FOC | Insulation High-Voltage | 500V 5mA/2s |
| Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 500V 10MΩ |
| Winding Type | Star | Phase | 3 |
| Pole Pairs | 7 | ||
| Electric Parameters | |||
| Rated Voltage(V) | 16 | Ke(V/krpm) | 11.54 |
| No-Load Speed(rpm) | 1320 | Phase To Phase Resistance(mΩ) | 3600 |
| Rated Torque(Nm) | 0.15 | Phase To Phase Inductace(μH) | 2100 |
| Rated Speed(rpm) | 815 | Inertia(gc㎡) | 61 |
| Rated Current(ADC) | 1.3 | Km(Nm/√W) | 0.0606 |
| Peak Torque(Nm) | 0.46 | Mechanical Time Constant(ms) | 1.66 |
| Peak Current(ADC) | 4 | Electrical Time Constant(ms) | 0.58 |
| Kv(rpm/V) | 100 | Weight(g) | 90 |
| Kt(Nm/A) | 0.115 | Maximum Torque Weight Ratio(Nm/Kg) | 5.11 |
