Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 0791-88556889-8070
English
中文简体
English
Quick Registration

Create your CubeMars account

 

Moment

Designed for heavy-load-legged robots: R100 (Max torque 11Nm)

CubeMars / 2023-08-21 11:26:50

R series outrunning torque motor R100 has a built-in Hall sensor, and the electrical angle is 120±20°C. The special heat dissipation design of R100 adopts ultra-thin base and high thermal conductivity silicone pad, which not only reduces the overall installation height, but also realizes the heat dissipation function of the body, and the operation is worry-free.


In terms of gearbox installation, we reserve mounting holes on bell specially, and customers can directly match the harmonic gearbox and flange or other types of gearbox to meet higher torque.


The R100 adopts the connector design repalced the traditional wires, optimizes the installation, is easy and convenient, and simplifies the complexity.


External rotation torque motor R100 has low cogging torque combine with low rotor inertia. No matter walking, bouncing, running, or various postures, it must run smoothly!


R100 is born strong and full of power. It is designed for heavy-load legged robots, with higher torque (2.3-11Nm) and more stability.


Product Drawing-R100

Specifications-R100

Analytical Graph of Motor Operation-R100


Warm prompt
Warm prompt
Please Sign In

Sign In

Sign Up
Forgot Password?
Warm prompt