Create your CubeMars account
CubeMars is a tech-focused company excelling in motor research, production, and sales. We pioneer the field of brushless DC motor and the technique of motion control, delivering cutting-edge robotic power systems for industrial automation and robotics.
CubeMars specializes in robot power systems. We've served 1000+ global robot companies and research institutions with customized solutions. Contact us for your needs!
Learn More Customized Services• Rated voltage 48V - KV55
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 4Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Full Slot Rate
• Great for Exoskeleton, Cobot
• Rated voltage 48V - KV105
• Ultra-low cogging torque
• Increased large hollow through-hole design
• High adaptability, switch the shaft for versatile usage
• Rated torque 1.3Nm
• Equipped with Hall and temperature sensors
• Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.
• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Full Slot Rate
• Great for Exoskeleton, Cobot
• 48V Exoskeleton Robot Motor with Hall Sensor-KV110
• Integrated with hall sensors, Edeg120±20°
• Special heat dissipation design
• Low cogging torque&rotor inertia
• Max torque 11Nm
• 48V Exoskeleton Robot Dynamic-KV100
• Large Torque
• Highly Integrated
• Applied to Exoskeleton, Quadruped Robotic Dog
• UART CAN Interface
As Labor Day approaches, we are pleased to announce that CubeMars will celebrate the holiday with a five-day break from May 1st to May 5th, 2024. Please note that we will be working as usual on Saturday, April 28th, and Saturday, May 11th.
Toronto, Canada - The University of Toronto Formula Racing Team, supported by CubeMars, has kicked off an exciting start to the 2024 FSAE season.
As the Dragon Boat Festival on June 3rd draws near, let us immerse ourselves in the deep historical roots and vibrant customs that define this day. Originating over 2000 years ago to honor the loyal patriot poet, Qu Yuan, the most iconic celebrations incl
Before delving into the working principles of a Robotics Power System, let's first consider what key components constitute its core. These components determine the robot's movement capabilities, response speed, and overall performance. By approaching the